Germany
 
de
en
 
Germany
 
de
en
 

Hygienic design (food & beverage technology)

Especially for the food industry

SILVYN® protective conduits can be used in the food industry due to their smooth surface structure and certifications. Our hygienic conduit glands were developed in accordance with hygienic design guidelines and are ideal for hygiene-critical areas as they are resistant, edge-free, robust and reliable.

Categories

Cable protection and guiding systems
Protective conduit systems for special applications
Filter
  • General information
    • Product type
      • Conduit gland
      • Metal protective cable conduit with sheath
      • Protective cable conduit with plastic spiral
  • Product design
    • Bending protection
      • Yes
      • No
    • Inner diameter
      • 10.7 mm
      • 12.6 mm
      • 14.5 mm
      • 16.0 mm
      • 18.7 mm
      • 21.0 mm
      • 21.1 mm
      • 24.6 mm
      • 26.5 mm
      • 26.8 mm
      • 32.7 mm
      • 35.1 mm
      • 35.4 mm
      • 37.7 mm
      • 40.3 mm
      • 49.0 mm
      • 51.6 mm
    • Outer diameter
      • 17.8 mm
      • 21.1 mm
      • 26.4 mm
      • 31.0 mm
      • 33.1 mm
      • 34.0 mm
      • 40.0 mm
      • 41.8 mm
      • 47.5 mm
      • 47.8 mm
      • 59.0 mm
      • 59.9 mm
      • 65.0 mm
      • 73.7 mm
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 1/4 "
      • 16 "
      • 2 "
      • 20 "
      • 25 "
      • 3/4 "
      • 3/8 "
      • 32 "
      • 40 "
      • 50 "
      • 63 "
    • Jacket material
      • Polyvinylchloride
    • Material body
      • Stainless steel
      • Steel
    • Smooth outer conduit surface
      • Yes
    • Smooth inner conduit surface
      • Yes
      • No
    • Colour
      • blue
      • white
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • Ecolab certified
      • FDA certified
      • NSF certified

Results

(3)