Germany
 
de
en
 
Germany
 
de
en
 

Tools and accessories for protective conduits

Tools for using and working on protective conduits

SILVYN® tools and accessories complement the use of SILVYN® protective conduits.

Categories

Cable protection and guiding systems
Filter
  • General information
    • Product type
      • Collar
      • Conduit shears
      • Mounting bracket
      • Vice
  • Product design
    • Thread size
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 75
    • Material body
      • Brass
      • Polypropylene
      • Steel
    • Nominal size
      • 16 "
      • 20 "
      • 25 "
      • 32 "
      • 40 "
      • 50 "
    • Wrench width
      • 16.0 mm
      • 20.0 mm
      • 24.0 mm
      • 29.0 mm
      • 35.0 mm
      • 36.0 mm
      • 48.0 mm
      • 58.0 mm
      • 70.0 mm
      • 84.0 mm
    • For diameter (max.)
      • 34.0 mm
      • 67.0 mm
    • Borehole diameter
      • 5.3 mm
      • 6.4 mm
      • 8.4 mm
      • 17.0 mm
      • 21.0 mm
      • 26.0 mm
      • 33.0 mm
      • 41.0 mm
      • 51.0 mm
    • Min. clamping range
      • 3.0 mm
      • 4.5 mm
      • 7.0 mm
      • 9.0 mm
      • 11.0 mm
    • Max. clamping range
      • 7.0 mm
      • 10.0 mm
      • 13.0 mm
      • 17.0 mm
      • 21.0 mm
  • Product features
    • Product features
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked

Results

(7)