Germany
 
de
en
 
Germany
 
de
en
 

Mounting brackets

For a reliable connection

SILVYN® mounting brackets are the ideal fastening elements for protective conduits. The mounting brackets can be used in plant construction, railway applications and wherever SILVYN® protective conduits cannot be inserted into machines and equipment.

 

Cable protection and guiding systems
Tools and accessories
  • Mounting bracket
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • Flame-retardant
  • Halogen-free
  • Oil-resistant
  • UV-resistant
 
  • General information
    • New products
      • No
    • Product type
      • Mounting bracket
  • Product design
    • Nominal size
      • 16 "
      • 20 "
      • 25 "
      • 32 "
      • 40 "
      • 50 "
    • Borehole diameter
      • 5.3 mm
      • 6.4 mm
      • 8.4 mm
      • 17.0 mm
      • 21.0 mm
      • 26.0 mm
      • 33.0 mm
      • 41.0 mm
      • 51.0 mm
    • Body material
      • Polypropylene
      • Steel
    • Thread size
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
  • Product features
    • Product features
      • Flame-retardant
      • Halogen-free
      • Oil-resistant
      • UV-resistant

 

(3)