Germany
 
de
en
 
Germany
 
de
en
 

Protective conduit collars

Connector for two metric threads

The metric SILVYN® collars connect two threads. The connector allows protective conduits to be extended as desired.

 

Cable protection and guiding systems
Tools and accessories
  • Collar
  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • M 75
  • Flame-retardant
  • Halogen-free
  • Oil-resistant
  • Strain relief
  • UV-resistant
  • CE marking
 
  • General information
    • New products
      • No
    • Product type
      • Collar
  • Product design
    • Spanner size
      • 16.0 mm
      • 20.0 mm
      • 24.0 mm
      • 29.0 mm
      • 35.0 mm
      • 36.0 mm
      • 48.0 mm
      • 58.0 mm
      • 70.0 mm
      • 84.0 mm
    • Min. clamping range
      • 3.0 mm
      • 4.5 mm
      • 7.0 mm
      • 9.0 mm
      • 11.0 mm
    • Max. clamping range
      • 7.0 mm
      • 10.0 mm
      • 13.0 mm
      • 17.0 mm
      • 21.0 mm
    • Body material
      • Brass
    • Thread size
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 75
  • Product features
    • Product features
      • Flame-retardant
      • Halogen-free
      • Oil-resistant
      • Strain relief
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marking

 

(2)