Germany
 
de
en
 
Germany
 
de
en
 

Ethernet cable

For fast, robust and reliable data transmission

An Ethernet cable provides reliable data transmission when connecting devices in Ethernet networks. Depending on the application area, this involves several kilometres of cable length, which are exposed to the most adverse conditions in some locations. In the LAPP portfolio, you will find various Ethernet cable variants that cover almost all application areas in the industrial environment.

Categories

Cables
Filter
  • General information
    • valid Fieldbus or Ethernet System
      • CC-Link IE
      • ETHERNET/IP
      • EtherCAT
      • Ethernet
      • Ethernet-APL
      • PROFINET
      • Single Pair Ethernet
  • Product design
    • Base material of outer sheath
      • Bio-based polyurethane
      • Electron beam cross-linked polymer compound
      • Halogen-free compound
      • Polyethylene
      • Polyurethane
      • Polyvinylchloride
      • Thermoplastic elastomers
  • Product features
    • Product features
      • Chemical resistant
      • Fuel resistant
      • Halogenfree
      • Oil-resistant
      • Ozone resistant
      • PWIS-free
      • UV-resistant
      • weather resistant
    • Application area
      • Cable chain
      • Festoon
      • Fixed installation
      • Flexible
      • Torsion
    • Ethernet cable category
      • Cat.5e
      • Cat.6
      • Cat.6A
      • Cat.7
      • Cat.7A
    • PROFINET® application
      • Type A
      • Type B
      • Type C
  • Certifications and standards
    • Certifications
      • CE marked
      • CSA certified
      • DNV-certified
      • Ecolab certified
      • Flame retardance tested according to UN/ECE-R118
      • Tested for fire protection for railway vehicles
      • UL listed
      • UL recognised
      • VDE certified
      • cUL listed
      • cUR recognized

Results

(54)

What is star quad stranding?


A special variant of stranding is the star quad, also known as a twisted quad. Here four cores are twisted together in a cross-shaped way so that the opposite cores each form a pair of wires. The symmetrical position of the cores to one another remains the same across the entire length of the cable.


The biggest advantage of the star quad compared to twisted pair stranding is the lower cable diameter. Furthermore, attenuation is better thanks to the lower mutual capacitance.

1 - Core 1, 2 - Core 2, 3 - Core 3, 4 - Core 4

What are the requirements for Ethernet cables in the office and industrial sector?


An Ethernet cable should primarily be able to transmit data quickly and reliably. Particularly in industrial environments, it should simultaneously remain resistant to disturbances and external interference and provide the data in real time.

The requirements differ between Ethernet cables for home or office wiring and those you need for a reliable Industrial Ethernet network.

Overview of the key network differences

Home and office Ethernetindustrial Ethernet
1Fixed building InstallationIndividual, plant-dependent networking
2Flexible connection optionsRobust design of the Ethernet cable
3Cable assembliesField-mountable connections
4Mostly constructed as star topologyMostly redundant ring topologies


In home and office networks, pre-assembled Ethernet cables are usually better suited to the flexible connection options and the frequent "switching" of a network cable. In the industrial Ethernet network, however, harsh environments, lack of space and individual cable length requirements require Ethernet cables to be individually assembled directly on site. This enables them to be optimally adapted to the environmental conditions.

What should you keep in mind when selecting an Ethernet cable?


The quality and reliability of your data transmission in the network largely depend on the selection of the right Ethernet cable. You should therefore select the right Ethernet cable well before starting the wiring of all components in your network. The following should be kept in mind when selecting: 

Transmission protocol

Required conductor class

Expected application area

Required approval & cable length

Which transmission protocols are available for Industrial Ethernet?


Special protocols such as PROFINET, EtherNet/IP, EtherCAT or CC-Link IE are used in the industrial sector. These protocols extend the classic Ethernet to cover the high requirements in factories or production facilities in particular. Important advantages include: 

  • Similar to Fieldbus systems, industrial Ethernet can detect and process faults in factory environments better.
  • Industrial Ethernet better meets the requirements of factories and is therefore particularly suitable for use in harsh environments. 
  • Industrial Ethernet offers faster and better reaction times within factories in the event of data collisions.

Depending on the sector or application, LAPP offers the right solution with its ETHERLINE® Industrial Ethernet portfolio for goods sold by the metre. Different protocols such as PROFINET, EtherNet/IP, EtherCAT or CC-Link IE are supported by our ETHERLINE® Ethernet cables.

To ensure that you have the perfect Ethernet cable for your application, we offer you the following standards, among other things:

  • CC-Link IE
  • EtherCAT®
  • EtherNet/IP®
  • Modbus TCP
  • Powerlink®
  • PROFINET

What cable categories are there?


Depending on the transmission rate, copper-based Ethernet cables use 2 or 4 pairs of wires. They are divided into categories (CAT), according to the standards DIN EN 50173 and ISO/IEC 11801. 


A typical distinction is made between Cat. 5/Cat. 5e, Cat. 6/Cat.6A and Cat.7/Cat.7A, whose transmission performance ranges from 10/100 Mbit/s to 10 Gbit/s.


These Ethernet cables are used to transmit analogue and digital signals in a frequency range of up to 1000 MHz (depending on connector compatibility) and, similar to their performance class, are protected against electromagnetic interference in various ways.

Which conductor class should be selected for Ethernet cables?


Particularly in the industrial sector, where Ethernet cables are not only wiring the building infrastructure, but also in linear moving applications, industrial robots, control cabinets, laid on cable trays and used in cable chains, you should ensure a suitable conductor class is chosen. 


The conductor classes are divided into three main categories, which are attached to the conductor cross-section in the short designations /1, /7 or /19 (e.g. AWG24/1). This short designation can be attributed to the number of individual conductors in the cable. Our overview shows you the conductor classes:

Solid conductor


Short designation: /1

Application area of the Ethernet cable: for fixed installation

Application example: cable tray / building infrastructure

Braided conductor / 7-core


Short designation: /7


Application area of the Ethernet cable: for flexible applications


Application examples: patch cable / control cabinet

Braided conductor / 19-core


Short designation: /19


Application area of the Ethernet cable: for highly flexible applications


Example applications: cable chain / industrial robots


At this point, we would like to highlight the PROFINET system in particular. In addition to the transmission protocol, PROFINET also specifies internationally the type specification for cabling within and between production islands. The system thus provides a solution for all industrial communication systems. In addition to copper-based transmission media, the standard also standardises optical connection systems.

More productivity with PROFINET

Powerful real-time communication in the field

PROFINET is more than just a data transmission protocol based on Ethernet technology. It is a standard that establishes high-performance networks and as a result enables efficient automation in smart factories. PROFINET is a must in an industrial environment.


The type specification according to the PROFINET guideline defines three Ethernet cable types, on the basis of which the structure and the mechanical and electrical requirements are precisely defined.

Number of pairs / power typeType AType BType C
Usefor fixed installationfor flexible installationfor special applications
2-pair (2x2)AWG22/1AWG22/7AWG22/1...19
4-pair (4x2)min. AWG23/1min. AWG23/7min. AWG24/1...19

Which sheath materials are available for Ethernet cables?


Depending on the use or application, you will require a suitable cable with suitable core insulation and sheath materials. Four typical sheath materials for Ethernet cables are: 

  • Polyurethane (PUR)
  • Polyvinylchloride (PVC)
  • FRNC sheath materials (flame-retardant non-corrosive)
  • Polyethylene (PE)

Each sheath material has special properties, such as low smoke gas emission, which is particularly advantageous in the event of fires in buildings, when people have to be evacuated from buildings. Oil-resistant sheath materials are, on the other hand, very well suited for use in production lines with high contact with cooling or lubricating oils. The materials used for a LAPP ETHERLINE® cable can be found in the product descriptions in our Online Shop. 

How are Ethernet cables protected against electromagnetic interference?


There are essentially three different screening types for Ethernet cables. However, as there are also Ethernet cables that do not have EMC screening altogether, four designations in the product features can be attributed to the EMC screening. 

  • Unshielded or unfoiled, "U" (Unsheathed) or /"U" (Unfoiled)
  • Tin-plated copper braiding or copper wrapping, "S" (sheathed)
  • Aluminium-laminated plastic foil, "F" (foiled)
  • Twisted pairs, "TP" (twisted pair)

For this reason, you will find information such as S/FTP in the product properties. If you take the above table into account, this is due to the fact that this is a screened/foiled Twisted Pair Ethernet cable. This is therefore a cable with copper braiding and twisted pairs of conductors, sheathed in pairs with aluminium-laminated plastic foil. 


The slant stripe separates the overall screening from the wire pair screening. In other words, all information to the left of the forward slash refers to the overall screening, while the information to the right of the forward slash refers to the screening of the individual pairs of wires. 

Which Ethernet cables are available at LAPP?


With our ETHERLINE® cables at LAPP, we offer you the right product for almost every industrial application that requires fast, interference-free and robust data transmission. If everything needs to go quickly and you need some initial guidance, we have a rough overview for you here: