Germany
 
de
en
 
Germany
 
de
en
 

Fibre optic cables

For the fastest, fault-free data transmission, especially over long distances


Fibre optic cables are the first choice when it comes to high data rates, EMC interference immunity and long transmission distances in harsh industrial environments. In the guide tab, we explain the most important basics, selection criteria and practical recommendations so that you can quickly find the right fibre optic cable for your application in the shop.

Download fibre optic cable brochure now

Fibre optic cables as a transmission medium for optical signals are becoming increasingly popular when transmitting data in Ethernet networks. Depending on the application area and type of fibre optic cable, they achieve maximum speeds over long distances and, thanks to their expandability, are the perfect argument for sustainable networking. We will explain what fibre optic cables are, how they differ, and the advantages of using glass fibre cables.

Categories

  • Fibre optic cable
  • Fibre optic cable single core
  • Renewable Energy: Solar
  • Lifts & Elevators
  • HVAC
  • Cable chain
  • Fixed installation
  • Flexible
  • Outdoor suspension
  • Torsion
  • Halogenfree
  • Oil-resistant
  • UV-resistant
  • weather resistant
Filter
  • General information
    • Fibre optic cable type
      • GOF
      • PCF
      • POF
    • End of sales article
      • No
    • lappDisplayNewIcon
      • No
    • Product type
      • Fibre optic cable
      • Fibre optic cable single core
    • Industry segment
      • Renewable Energy: Solar
      • Lifts & Elevators
      • HVAC
  • Product design
    • Fibre type
      • Multi-mode fibre
      • Single-mode fibre
    • A optical outdoor cable
      • A-DQ(ZN)(SR)2Y
      • A-DQ(ZN)2Y
      • A-DQ(ZN)B2Y
      • A-DQ(ZN)B2Y(SR)2Y
      • A/J-V(ZN)H11Y
      • AT-VQ(ZN)HB2Y
    • J-optical indoor cables
      • A/J-V(ZN)11Y
      • J-V(ZN)H
      • J-V(ZN)H11Y
      • J-V(ZN)HH
      • J-V(ZN)Y(ZN)11Y
      • J-V(ZN)YY
      • J-V2Y
      • J-V2Y(ZN)11Y
      • J-V4Y(ZN)11Y
      • J-V4Y(ZN)Y
    • Number of fibres
      • 8
      • 12
      • 4
      • 24
      • 2
      • 48
      • 6
      • 96
      • 1
      • 72
      • 36
      • 144
    • Classification of fibre optic cable
      • Cable with stranded, gel-filled loose tubes
      • Divisible breakout cable
      • Divisible indoor cable
      • Divisible outdoor cable
      • Divisible universal cable
      • Gel-filled loose tube cable
      • Outdoor overhead cable
    • With armouring
      • Yes
      • No
    • Strain relief due to
      • Aramid yarns
      • Glass yarns
      • Viscose fibre yarns
  • Product features
    • Installation type
      • Underground installation
      • Cable duct
      • Blowing into empty pipe systems
    • Optical cable, fibre category
      • OS2
      • OM2
      • OM3
      • OM1
      • OM4
    • PROFINET® application
      • Type B
      • Type C
    • Application area
      • Cable chain
      • Fixed installation
      • Flexible
      • Outdoor suspension
      • Torsion
    • Product features
      • Halogenfree
      • Oil-resistant
      • UV-resistant
      • weather resistant

Results

(28)

What is a fibre optic cable?


A glass fibre optic cabler is a data transmission line in which signals are transmitted in the form of light through glass or plastic fibres. Fibre optic cables, also known as glass fibre cables or fibre optic cablesg, enable high bandwidths and long ranges, ideal for modern Industry and IT networks. 

The term glass fibre cables is often used in everyday life. Strictly speaking, this is a special type of fibre optic cable whose fibres are made of glass. However, the generic term "fibre optic cables" covers all cables that use light-transmitting fibres as a transmission medium - regardless of the material. 

LAPP's fibre optic expertise at a glance

Discover the complete fibre optic portfolio from LAPP. Download our brochure now and quickly find the right solution for your project.
Download fibre optic cable brochure now

Why is that important?


Fibre optic cables are the basis of modern fibre optic networks. They enable high data transmission rates and stable connections in Industry, IT and telecommunications. Those who understand their role can choose the right technology for future-proof networks

Would you like to find the right solution straight away? With our fibre optic configurator, you can configure the perfect assembly for your application in no time at all. 

Configure now

How is a fibre optic cable constructed?


The structure of a fibre optic cable, or more precisely the structure of the fibre, determines its performance. It basically consists of three main components.

Structure in brief:


  1. Coating (coating and colour coding if necessary): Protects the fibre from mechanical influences 
  2. Cladding (sheath): Ensures total reflection and keeps the light in the core 
  3. Core: Conducts the light signal 

The functional principle is based on total internal reflection. Light signals are guided in the core by being reflected at the interface to the sheath. This is possible because the refractive index of the core is higher than that of the sheath. As a result, the light remains in the core and can be transmitted almost loss-free over long distances.  

Structure of a fibre optic cable (transverse and longitudinal section)

Standards for structure and fibre types:


Fibre optic cables comply with international standards such as IEC 60794 and ITU-T recommendations for glass fibres, including G.652/G.657 for single mode. These standards define the physical properties of the fibres, their areas of application and the relevant mechanical test methods. 

Why the structure counts 

How efficiently light signals are transmitted depends on factors such as the core, sheath and coating. These influence range, bandwidth and robustness – crucial for performance in demanding environments. 

Note: The exact structure may vary depending on the fibre type (POF, PCF, GOF). Details can be found in the next section. 

Fibre types at a glance: POF, PCF and GOF


Choosing the right fibre optic cable is crucial for the performance of your network. We basically distinguish between three fibre types: 

  • POF (Polymer Optical Fibre) – plastic fibre 
  • PCF (Polymer Cladded Fibre)– plastic-coated glass fibre 
  • GOF (Glass Optical Fibre) – glass fibre 

Each type has specific properties and areas of application. The following overview will help you with your selection. 

Fibre typeMaterialReachBandwidthTypical application:
POFPlastic (PMMA)Short distances (up to approx. 50 m)up to 100 MbpsControl cabinet, cable chains
PCFGlass fibre with plastic sheathMedium distances (up to approx. 100 m)up to 100 MbpsIndustry, factory networks
GOFGlass (quartz glass)Long distances (up to approx. 40 km)up to 40 GbpsData centres, FTTH/FTTC, backbone

Material & structure: Made entirely of plastic (PMMA), fibre type P980/1000, core 980 μm, cladding 1000 μm, coating 2200 μm. 

Properties: 

  • Very flexible, ideal for moving applications such as cable chains. 
  • Insensitive to electromagnetic interference, does not emit any EM fields itself. 
  • Easy to assemble, no special tools required. 

Areas of use: 

  • Short distances in Industry (e.g. switch cabinet, cable ducts with power cables). 
  • Industrial Ethernet (PROFINET, ETHERNET/IP). 

Key feature: 

  • Most favourable solution, but high attenuation → Range limited to approx. 100-120 m. 

Material & structure: Glass fibre with plastic sheath, fibre type K200/230, core 200 μm, cladding 230 μm, coating 500 μm. 

Properties: 

  • Better attenuation and higher bandwidth than POF 
  • Field configurable, easy handling 
  • Compatible with existing POF systems → ideal for upgrades 

Areas of use: 

  • Industrial applications with medium distances (up to approx. 500 m) 
  • Large factories, medical applications 

Key feature: 

  • Optimum cost-benefit ratio between POF and GOF 

Material & structure: Made entirely of quartz glass (silicon oxide), single-mode (E9/125, OS2) or multi-mode (G50/125 or G62.5/125, OM1-4). 

Properties: 

  • Very low attenuation → highest ranges and data transmission rates 
  • Single-mode for long distances (up to 40 km), multi-mode for local networks 
  • Field-attachable with connectors from LAPP with FFC system 

Areas of use: 

  • Data centres, FTTH, backbone networks 
  • Wind and solar parks 
  • High-speed networks and future-proof fibre optic networks 

Key feature: 

  • Premium solution for maximum performance 

Single-mode, multi-mode & fibre categories at a glance


There are two basic operating modes for fibre optic cables:

Single-mode: Fibres with a very small core diameter (approx. 9 µm). They transmit light with virtually no signal distortion and are ideal for long distances and maximum bandwidths, e.g. in backbone or FTTH networks. 

Multi-mode: Fibres with a larger core diameter (50 or 62.5 µm). Here, light signals can take several paths simultaneously, which limits the range, but is ideal for short to medium distances in data centres or industrial plants. 

These operating modes are divided into so-called fibre categories in international standards: OS stands for Optical Single-mode, OM for Optical Multi-mode. These categories indicate the transmission rates and distances for which the respective fibre is designed. 

Do you want a solution that is ready for immediate use? With our fibre optic cable assemblies, you get a plug & play solution from LAPP

Assembled fiber optic cables

Discover fully assembled single-mode and multi-mode cables with various connectors. Select now.

What are the differences between SC and LC connectors?


SC and LC connectors are the most commonly used connectors for fibre optic cables, but differ in terms of design and area of application:

LC connector (Lucent Connector)


  • Design: Compact, 1.25 mm ferrule 
  • Port density: High 
  • Typical applications: Data centres and high-density environments 

SC connector (Subscriber Connector)


  • Design: Larger, 2.5 mm ferrule 
  • Port density: Low, requires more space 
  • Typical applications: FTTH and enterprise networks 

Standards for connectors


Both connectors are available for single-mode and multi-mode fibres. They comply with international standards:

  • IEC 61754-4 for SC 
  • IEC 61754-20 for LC.  

These standards define dimensions, tolerances and compatibility for industrial applications. The choice depends on space requirements, existing hardware and desired port density. 

Would you like to select the right connectors directly?

Discover our range for a secure and standard-compliant connection. 

Connections for fiber optics

Choose reliable connectors for fibre optic cables for single-mode and multi-mode applications. Order now.

What is the difference between fibre optic cables and copper cables?


Fibre optic cables and copper conductors differ fundamentally in the way they transmit data: 

  • Fibre optic cables transmit data as light signals via glass or plastic fibres. 
  • Copper conductors transport electrical signals via electrons. 

These differences have a direct impact on speed, range and susceptibility to interference, which are crucial for choosing the right technology.

Advantages of fibre optic cables compared to copper conductors


  • Higher bandwidths: Fibre optic cables offer significantly higher bandwidths of up to 60 THz per fibre. This makes them ideal for data-intensive applications such as Industry 4.0 and data centres. 
  • Long ranges: They enable long ranges of up to 40 kilometres without amplifiers and signal conditioners, which reduces hardware costs and installation effort. 
  • Low susceptibility to interference: Fibre optic cables are insensitive to electromagnetic influences. This means that communication remains secure and interference-free even in environments with high currents. 
  • Compact design: The cables are compact and lightweight, which simplifies installation and reduces installation costs. 
  • Interception security: Optical signals are difficult to intercept, which increases data security for critical applications. 

Disadvantages of fibre optic cables compared to copper conductors


  • No transmission of auxiliary power: Unlike PoE (Power over Ethernet), no energy is transmitted via fibre optic cables. Active components therefore require a separate power supply. 
  • Signal conversion required: Optical signals must be converted into electrical signals for intermediate storage or amplification, which requires additional hardware.*
  • Complex assembly: Special splicing robots are sometimes required for connection and installation, which increases the effort involved.**

*Note: Our SFP modules in combination with our SFP-compatible ETHERLINE® ACCESS Switch take over the conversion of the optical signals. This means that you do not need any additional hardware. 

**Note: Use our connectors with FFC system and do without a special splicing robot. 

Comparison table: Fibre optic vs. Copper

CriterionFibre optic cableCopper cable
SpeedVery high data transmission rate thanks to large bandwidth and low attenuationHigh data transmission rate, but limited bandwidth and higher attenuation
BandwidthVery high (up to 60 THz)Limited
Range (without repeater)Up to 40 kmA few 100 m
Susceptibility to interferenceNo EM interferenceHigh EM interference
CostsHigher initial costs, but often cheaper for long distancesMore favourable for short distances, higher costs for long ranges

What does this mean for your planning?


With fibre optic cables, you can ensure future-proof networks, avoid signal interference and benefit from maximum performance – crucial for Industry 4.0, data centres and FTTH applications. 

Expert knowledge from LAPP: 

Would you like to delve deeper into the decision between copper and glass fibre cables? In our specialist article "Cable technology in comparison" you can find out more: 

  • Which technology is right for your application 
  • How transmission rate, distance and EMC differ 
  • Practical tips for planning and installation 

Click here for the technical article

Where are fibre optic cables used?


Today, fibre optic cables are indispensable for modern data transmission and are used in numerous industries and applications.

The most important areas of application at a glance:

Industry and automation

Fibre optic cables ensure interference-free communication in production plants – even in environments with strong electromagnetic influences. They are ideal for installation in the immediate vicinity of power lines, electric motors or frequency converters.


Your advantage: Secure data transmission without signal loss, even under extreme conditions.

IT & telecommunications

In data centres, fibre optic networks and FTTH/FTTC applications, fibre optic cables enable the highest bandwidths and long ranges. 

Your advantage: Future-proof networks for Industry 4.0 and digital transformation. 

Medical Technology

Fibre optic cables are used as image and light guides in endoscopes, microscopes and for device lighting. 

Your advantage: Precise data and light transmission for diagnostic and surgical applications. 

Measurement technology & sensors

Fibre optic sensors, spectrometers and optical measuring devices use fibre optic cables to transmit measurement data or to determine distances. 

Your advantage: High accuracy and reliability in sensitive measuring processes. 

Our solutions for your application


At LAPP, we offer fibre optic cables for almost every industry and application. Our range includes: 

  • Halogen-free, oil-resistant and heat-resistant cables for use in demanding environments. 
  • Different sheathing materials for indoor and outdoor installation. 
  • Assembled and field-attachable solutions for maximum flexibility. 
  • Accessories and tools for quick and safe installation. 

Your added value: You receive everything from a single source for future-proof networks and maximum performance.

What do you need to note when selecting a fibre optic cable? 


Choosing the right fibre optic cable is crucial for the performance and reliability of your network. To find the right solution, you should consider the following criteria: 

Important selection criteria: 

  • Area of application: Indoor or outdoor installation, static or in moving applications. 
  • Ambient conditions: Temperature, humidity, chemical exposure. 
  • Fibre type: POF, PCF or GOF – depending on range and bandwidth. 
  • Operating mode: Single-mode or multi-mode, including fibre categories. 
  • Connectors: LC, SC and other common types, customised to the existing hardware. 
  • Maximum distance: From a few metres up to 40 km. 
  • Data transmission rates: From 100 Mbps to 40 Gbps. 

Why this is crucial for your infrastructure 

The right choice prevents network failures, reduces installation costs and ensures that your infrastructure remains future-proof. 

fibre optic cable configurator

Create your perfect fibre optic solution, precisely tailored to your application. Configure now.