Germany
 
de
en
 
Germany
 
de
en
 

Fieldbus cable

Support for all of the most popular Fieldbus systems

LAPP Fieldbus cables support all of the most popular Fieldbus systems, including: PROFIBUS® (DP and PA), CAN, DeviceNet, CC-Link®, AS-Interface, ISOBUS, Foundation Fieldbus and KNX®. The cables are designed for use indoors and outdoors, for extreme temperature ranges and for fixed, flexible and highly flexible installation.

 

Cables
Data cables
  • 2
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 11
  • 19
  • Intralogistics
  • Robotics
  • Agricultural & Farm Machinery
  • Packaging
  • Ships & boats
  • Automotive
  • Food & Beverage
  • HVAC
  • Construction Machinery
  • Power Grids
  • Lifts & Elevators
  • Machine tools
  • Building Automation
  • Assembly Machines
  • Renewable Energy: Solar
  • Rolling Stock
  • Cable chain
  • Festoon
  • Fixed installation
  • Flexible
  • Torsion
  • Acid-resistant
  • Alkali-resistant
  • Fast Connect (FC) cable
  • Flame-retardant
  • For permanent bending
  • For torsional load
  • For use in hazardous areas
  • Fuel-resistant
  • Halogen-free
  • Oil-resistant
  • Ozone-resistant
  • PWIS-free
  • UV-resistant
  • UVC resistant
  • Water-resistant
  • Weather-resistant
  • CE marking
  • CSA certified
  • DNV-certified
  • Ecolab certified
  • Fire protection tested for railway vehicles
  • Flame retardance tested according to UN/ECE-R118
  • UL listed
  • UL recognized
  • cUL listed
  • cUR recognised
 
  • General information
    • valid fieldbus or Ethernet system
      • AS-Interface
      • CAN
      • CC-Link
      • DeviceNet
      • FOUNDATION Fieldbus
      • INTERBUS
      • ISOBUS
      • KNX/ EIB
      • PROFIBUS DP
      • PROFIBUS PA
      • SafetyBus
      • Sensor/Actuator
    • New products
      • No
    • Industry segment
      • Intralogistics
      • Robotics
      • Agricultural & Farm Machinery
      • Packaging
      • Ships & boats
      • Automotive
      • Food & Beverage
      • HVAC
      • Construction Machinery
      • Power Grids
      • Lifts & Elevators
      • Machine tools
      • Building Automation
      • Assembly Machines
      • Renewable Energy: Solar
      • Rolling Stock
  • Product design
    • Nominal conductor cross-section (AWG)
      • 18 AWG
      • 20 AWG
      • 22 AWG
      • 23 AWG
      • 24 AWG
    • Nominal conductor diameter (mm)
      • 0.64 mm
      • 0.8 mm
      • 1.05 mm
      • 1.0 mm
      • 1.1 mm
      • 1.3 mm
    • Basic material of outer sheath, short form
      • FEP
      • LSZH
      • PE
      • PUR
      • PVC
      • TPE
    • Number of cores
      • 2
      • 3
      • 4
      • 5
      • 6
      • 7
      • 8
      • 9
      • 11
      • 19
  • Product features
    • Suitable for underground installation
      • direct
      • in cable trench
      • in protective cable conduit
    • Application area
      • Cable chain
      • Festoon
      • Fixed installation
      • Flexible
      • Torsion
    • Product features
      • Acid-resistant
      • Alkali-resistant
      • Fast Connect (FC) cable
      • Flame-retardant
      • For permanent bending
      • For torsional load
      • For use in hazardous areas
      • Fuel-resistant
      • Halogen-free
      • Oil-resistant
      • Ozone-resistant
      • PWIS-free
      • UV-resistant
      • UVC resistant
      • Water-resistant
      • Weather-resistant
  • Certifications and standards
    • Certifications
      • CE marking
      • CSA certified
      • DNV-certified
      • Ecolab certified
      • Fire protection tested for railway vehicles
      • Flame retardance tested according to UN/ECE-R118
      • UL listed
      • UL recognized
      • cUL listed
      • cUR recognised

 

(47)