Germany
 
de
en
 
Germany
 
de
en
 

Telephone cable

For use in information and communication technology

The telephone cables from LAPP can be used in telephone systems, telephone stations and fire alarm systems. Telephone cables with DIN VDE 0815 approval can be installed in public buildings. Our telephone cables can be used outdoors and indoors.

Categories

Cables
Filter
  • General information
    • Product type
      • Installation cable
      • Telephone cable
  • Electrical parameters
    • Maximum operating voltage (not for power transmission)
      • 300 V
    • test voltage conductor/conductor
      • 0.5 kV
      • 0.8 kV
    • Test voltage core/screening
      • 0.8 kV
      • 2 kV
  • Product design
    • Conductor cross-section (mm2)
      • 0.28 mm²
      • 0.5 mm²
    • Nominal conductor diameter (mm)
      • 0.6 mm
      • 0.8 mm
    • Number of cores
      • 4.0
      • 8.0
    • Number of pairs
      • 1.0
      • 2.0
      • 3.0
      • 4.0
      • 5.0
      • 6.0
      • 8.0
      • 10.0
      • 12.0
      • 16.0
      • 20.0
      • 24.0
      • 30.0
      • 40.0
      • 50.0
      • 100.0
    • Shielded
      • Yes
    • Nominal outer diameter
      • 5.5 mm
      • 6.0 mm
      • 6.3 mm
      • 6.7 mm
      • 7.0 mm
      • 7.2 mm
      • 7.5 mm
      • 8.0 mm
      • 8.3 mm
      • 8.5 mm
      • 8.6 mm
      • 8.8 mm
      • 9.0 mm
      • 9.2 mm
      • 9.5 mm
      • 10.4 mm
      • 10.5 mm
      • 10.9 mm
      • 11.0 mm
      • 11.2 mm
      • 11.5 mm
      • 12.0 mm
      • 13.0 mm
      • 13.5 mm
      • 14.0 mm
      • 15.0 mm
      • 15.5 mm
      • 16.5 mm
      • 17.0 mm
      • 17.5 mm
      • 18.0 mm
      • 19.5 mm
      • 20.0 mm
      • 22.5 mm
      • 23.0 mm
      • 24.5 mm
      • 25.5 mm
      • 27.5 mm
      • 31.5 mm
      • 36.5 mm
    • Core insulation base material
      • Halogen-free compound
      • Polyethylene
      • Polyvinylchloride
    • Base material of outer sheath
      • Halogen-free compound
      • Polyethylene
      • Polyvinylchloride
    • Cable sheath colour
      • black
      • grey
      • red
    • Core colour code
      • VDE 0815
      • VDE 0816
  • Product features
    • Product features
      • Halogenfree
      • PWIS-free
      • UV-resistant
    • Application area
      • Fixed installation
      • Flexible
    • Minimum bending radius in mm, fixed installation
      • 42.0 mm
      • 55.0 mm
      • 55.2 mm
      • 60.0 mm
      • 63.0 mm
      • 67.0 mm
      • 70.0 mm
      • 72.0 mm
      • 75.0 mm
      • 80.0 mm
      • 83.0 mm
      • 85.0 mm
      • 86.0 mm
      • 88.0 mm
      • 90.0 mm
      • 95.0 mm
      • 104.0 mm
      • 105.0 mm
      • 109.0 mm
      • 110.0 mm
      • 112.0 mm
      • 115.0 mm
      • 120.0 mm
      • 130.0 mm
      • 135.0 mm
      • 140.0 mm
      • 150.0 mm
      • 155.0 mm
      • 165.0 mm
      • 170.0 mm
      • 175.0 mm
      • 180.0 mm
      • 195.0 mm
      • 200.0 mm
      • 225.0 mm
      • 230.0 mm
      • 245.0 mm
      • 255.0 mm
      • 275.0 mm
      • 315.0 mm
      • 365.0 mm
    • Temperature, fixed installation
      • -30 °C to 70 °C
      • -40 °C to 70 °C
    • Temperature, occasionally moved
      • -20 °C to 50 °C
      • -5 °C to 50 °C
  • Certifications and standards
    • Certifications
      • CE marked
      • VDE certified
    • EAC-certified
      • Yes
    • CPR fire class
      • Dca
      • Eca
    • CPR smoke density
      • s1
    • CPR drip behaviour
      • d2
    • CPR acidity
      • a1

Results

(6)