Germany
 
de
en
 
Germany
 
de
en
 

Data connectors

Data transmission and connection made easy

A data connector allows data cables to be connected to a device quickly and easily and are detachable again. At LAPP, you will find the most popular connector types such as M8, M12 or RJ45 and many more for connecting ethernet cables, sensor/actuator and fieldbus cables as well as fibre optic cables. Whether for harsh industrial environments, for structured building cabling or for use in data centres or control cabinets.

  • Assembly Machines
  • Lifts & Elevators
  • Packaging
  • Construction Machinery
  • Machine tools
  • Automotive
  • Food & Beverage
  • Healthcare & Pharma
  • Intralogistics
  • Processing Industries
  • Renewable Energy: Solar
  • Robotics
  • Agricultural & Farm Machinery
  • CE marked
  • UL listed
  • UL recognised
  • cUL listed
  • cUR recognized
Filter
  • General information
    • valid fieldbus or Ethernet system
      • CAN
      • DeviceNet
      • ETHERNET/IP
      • EtherCAT
      • Ethernet
      • PROFIBUS DP
      • PROFINET
      • Sensor/Actuator
    • Fibre optic cable type
      • GOF
      • PCF
      • POF
    • End of sales article
      • No
    • Industry segment
      • Assembly Machines
      • Lifts & Elevators
      • Packaging
      • Construction Machinery
      • Machine tools
      • Automotive
      • Food & Beverage
      • Healthcare & Pharma
      • Intralogistics
      • Processing Industries
      • Renewable Energy: Solar
      • Robotics
      • Agricultural & Farm Machinery
  • Electrical parameters
    • Rated voltage
      • 120 V DC according to IEC
      • 125 V AC rms according to (manufacturer specifications)
      • 125 V DC according to (manufacturer specifications)
      • 125 V DC according to IEC
      • 24 V DC according to IEC
      • 250 V AC rms / DC according to (manufacturer specifications)
      • 250 V AC rms / DC according to IEC
      • 250 V DC according to IEC
      • 30 V AC rms / DC according to IEC
      • 30 V DC according to IEC
      • 48 V AC rms / DC according to (manufacturer specifications)
      • 48 V AC rms according to (manufacturer specifications)
      • 50 V AC rms / DC according to (manufacturer specifications)
      • 50 V AC rms according to (manufacturer specifications)
      • 60 V AC rms / DC according to (manufacturer specifications)
      • 60 V AC rms / DC according to IEC
      • 60 V DC according to (manufacturer specifications)
      • 60 V DC according to IEC
    • Rated current
      • 0.5 A @ 40 °C according to (manufacturer specifications)
      • 0.5 A according to (manufacturer specifications)
      • 0.5 A according to IEC
      • 1 A @ 50 °C according to IEC
      • 1 A according to (manufacturer specifications)
      • 1 A according to IEC
      • 1.5 A @ 25 °C according to (manufacturer specifications)
      • 1.5 A according to (manufacturer specifications)
      • 1.5 A according to IEC
      • 1.75 A according to (manufacturer specifications)
      • 1.75 A according to IEC
      • 12 A according to IEC
      • 2 A according to IEC
      • 4 A according to (manufacturer specifications)
      • 4 A according to IEC
  • Product design
    • Connector type
      • Coupling
      • Plug
      • Plug / plug
      • Plug/socket
      • Socket
    • Number of contacts
      • 12
      • 2
      • 3
      • 4
      • 4/8
      • 5
      • 8
      • 8/8
    • Connector format
      • M 12
      • M 8
      • Open end
      • RJ 45
      • SPE
      • Sub-D
      • Terminal block
    • Coding type
      • A-coded
      • B-coded
      • B-inverse
      • D-coded
      • T-coded
      • X-coded
    • Design connector housing
      • Angled
      • Straight
    • Housing variant
      • Cable connector
      • Cable coupler hood
      • Circular connector
      • Control cabinet bushing
      • Coupling connector
      • Flush-type connector, front wall mounting
      • Flush-type connector, rear wall mounting
      • Rectangular housing
      • Round housing
      • T-splitter
    • Type of plug connection
      • F-SMA
      • F05
      • FC
      • HFBR-4501
      • HFBR-4503
      • HFBR-4506
      • HFBR-4511
      • HFBR-4513
      • HFBR-4515
      • HFBR-4516
      • HFBR-4521
      • HFBR-4531
      • HFBR-4532
      • HFBR-4533
      • HFBR4505 & HFBR4515
      • LC
      • SC
      • ST
      • ST(BFOC)
    • Variant of connector
      • Duplex
      • Simplex
    • Grinding contact surface
      • APC
      • PC
      • UPC
    • Coded
      • Yes
      • No
    • Core manager colour coding
      • EIA/TIA 586A and EIA/TIA 586B
      • Ethernet
      • PROFINET®
      • TIA 568A
      • TIA 568B
  • Product features
    • Ethernet cable category
      • Cat.5
      • Cat.5e
      • Cat.6
      • Cat.6A
      • Cat.7A
      • Cat.8.1
  • Certifications and standards
    • Product standard according to IEC
      • FC-PC according to IEC 61754-13
      • FSMA according to IEC 61754-22
      • IEC 11801-1
      • LC according to IEC 61754-20
      • M12 according to IEC 61076-2-101
      • M12 according to IEC 61076-2-109
      • RJ45 according to IEC 60603-7-3
      • RJ45 according to IEC 60603-7-51
      • SC according to IEC 61754-4
      • SPE according to IEC 63171-6
      • ST (BFOC) according to IEC 61754-2
    • Certifications
      • CE marked
      • UL listed
      • UL recognised
      • cUL listed
      • cUR recognized

Results

(58)