Germany
 
de
en
 
Germany
 
de
en
 

Rectangular connector contacts

Contacts for a reliable connection

The turned contacts for rectangular connectors are available as socket and pin contacts with different cross-section dimensions. You can choose between high-quality gold-plated, silver-plated or passivated contacts for the EPIC® H-BE, H-D and MC series. The stamped roller contacts of the M-D, H-D and MC series have two crimping areas, with core and insulation crimping, and are suitable for automated production with crimping machines. Our product portfolio also includes stamped contacts, contacts for coaxial cables and the H-Q series. EPIC® MH contacts are suitable for the modular connector system and guarantee a high level of flexibility. MH contacts are available in different sizes and as turned or stamped contacts.

Categories

Connectors
Rectangular connectors
  • Rolling Stock
  • Robotics
  • CSA certified
  • Tested for fire protection for railway vehicles
  • UR recognized
  • cUR recognized
Filter
  • General information
    • End of sales article
      • No
    • Industry segment
      • Rolling Stock
      • Robotics
  • Product design
    • Connectable conductor cross section
    • Connectable conductor cross section min. (AWG)
      • 1 AWG
      • 1/0 AWG
      • 10 AWG
      • 12 AWG
      • 14 AWG
      • 15 AWG
      • 16 AWG
      • 18 AWG
      • 2 AWG
      • 2/0 AWG
      • 20 AWG
      • 24 AWG
      • 25 AWG
      • 26 AWG
      • 28 AWG
      • 3/0 AWG
      • 4 AWG
      • 6 AWG
      • 8 AWG
      • 9 AWG
    • Max. connectable conductor cross-section AWG
      • 1 AWG
      • 1/0 AWG
      • 10 AWG
      • 12 AWG
      • 14 AWG
      • 15 AWG
      • 16 AWG
      • 17 AWG
      • 2/0 AWG
      • 20 AWG
      • 22 AWG
      • 24 AWG
      • 3/0 AWG
      • 4 AWG
      • 6 AWG
      • 8 AWG
    • Contact variant
      • Cable lug
      • Pin
      • Socket
    • Conductor connection type
      • Axial screw connection
      • Crimp termination
      • Solder termination
    • Contact material
      • Brass
    • Material contact surface
      • Gold-plated
      • Silver-plated
  • Certifications and standards
    • Certifications
      • CSA certified
      • Tested for fire protection for railway vehicles
      • UR recognized
      • cUR recognized

Results

(20)