Germany
 
de
en
 
Germany
 
de
en
 

eMobility cables

Unassembled charging cables

The unassembled charging cables are ideal as bulk cable for wall box manufacturers and assemblers. They form the ideal basis for reliable and safe charging processes in electric and plug-in hybrid cars. The cables fulfil all relevant IEC and EN product requirements.

Categories

eMobility
Filter
  • Electrical parameters
    • pdm_atr_nominal_current
      • 16.0 A
      • 32.0 A
    • Charging power
      • 11.0 kW
      • 22.0 kW
  • Product design
    • Series
      • Straight
    • Number of phases
      • 3-phase
    • Cable sheath colour
      • black
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked

Results

(1)