Germany
 
de
en
 
Germany
 
de
en
 

Mode 3 AC cables

AC charging cables for assemblers and wall box manufacturers

The AC charging cables are halogen-free cables for the assembly of Mode 1/Mode 2/Mode 3 charging cables. They are designed for the transmission of energy and, if required, for data transmission to an electric vehicle.

Categories

eMobility
Filter
  • Electrical parameters
    • pdm_atr_nominal_current
      • 16.0 A
      • 32.0 A
    • Charging power
      • 11.0 kW
      • 22.0 kW
  • Product design
    • Series
      • Straight
    • Number of phases
      • 3-phase
    • Cable sheath colour
      • black
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked

Results

(1)