Germany
 
de
en
 
Germany
 
de
en
 

eMobility charging solutions

Simple, flexible and fast charging solutions

Our range includes charging cables for electric cars in different variants, lengths and colours as well as mobile chargers for electric cars. With our mobile charging solutions, you can charge electric vehicles flexibly at household sockets or industrial sockets – ideal for use in fleets, workshops and for private individuals with electric cars.

Categories

  • Mode 2 charger
  • Pre-assembled EV charging cable
  • Automotive
  • Renewable Energy: Solar
  • Rolling Stock
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Oil-resistant
  • Ozone resistant
  • Suitable for EX-applications
  • UV-resistant
  • CE marked
Filter
  • General information
    • Charging mode
      • Mode 2 according to IEC 61851
    • End of sales article
      • No
    • New products
      • No
    • Product type
      • Mode 2 charger
      • Pre-assembled EV charging cable
    • Industry segment
      • Automotive
      • Renewable Energy: Solar
      • Rolling Stock
  • Electrical parameters
    • Nominal current
      • 32 A
      • 20 A
      • 6 A
      • 8 A
      • 10 A
    • Charging power
      • 22.0 kW
      • 11.0 kW
      • 7.4 kW
      • 1.4 kW
      • 1.8 kW
      • 2.3 kW
      • 3.7 kW
  • Product design
    • Number of phases
      • 3-phase
      • 1-phase
    • Series
      • Straight
      • Helix
      • Double helix
      • Spiral
    • Total length of assembly
      • 3.0 m
      • 5.0 m
      • 7.0 m
      • 10.0 m
    • Connector infrastructure
      • Type E/F
      • Type J
      • Type K
    • Outer sheath colour
      • black
      • orange
    • Vehicle connector
      • Type 2 according to IEC 62196
    • Plug design standard
      • Type 2 IEC 62196
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • Ozone resistant
      • Suitable for EX-applications
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked

Results

(5)