Germany
 
de
en
 
Germany
 
de
en
 

Component and cable marking

Industrial labelling for cables, single cores and components

FLEXIMARK® laser printing labels and FLEXIMARK® labels for thermal transfer marking for professional on-site printing as well as pre-printed labels, individual letters, numbers, symbols, designation rings and character holders for labelling cables, wires and electrical components.

Filter
  • General information
    • Assembly type
      • adhere
      • clip on
      • in character holders
      • push on
      • screw
      • shrink
      • wind
      • with 1 cable tie, centre
      • with 1 cable tie, left
      • with 2 cable ties
      • with cable ties
    • Printable with
      • DYMO
      • EOS 5
      • Embossing Machine
      • Inkjet Printer
      • Laser Printer
      • Pin
      • SQUIX
      • Thermal transfer printer
    • Time of installation
      • Before installation
      • Before/after installation
    • Marking for
      • Cables
      • Components
      • Conduits
      • Cores
      • Fibre optic cables
  • Product design
    • Label type
      • Adhesive Label
      • Cable Label
      • Marking ring
      • Shrink tube
      • Wrapping Label
    • Label design
      • Octagonal
      • Rectangular
      • Round Cut
      • Strip
    • Overall width
      • 2.3 mm
      • 3.5 mm
      • 3.7 mm
      • 4.2 mm
      • 4.5 mm
      • 5.7 mm
      • 6.0 mm
      • 6.6 mm
      • 6.9 mm
      • 7.0 mm
      • 9.5 mm
      • 9.9 mm
      • 10.0 mm
      • 11.0 mm
      • 12.0 mm
      • 12.5 mm
      • 13.0 mm
      • 15.0 mm
      • 16.0 mm
      • 16.6 mm
      • 16.9 mm
      • 18.0 mm
      • 19.0 mm
      • 20.0 mm
      • 22.0 mm
      • 22.9 mm
      • 23.0 mm
      • 25.0 mm
      • 25.4 mm
      • 25.6 mm
      • 26.0 mm
      • 26.5 mm
      • 27.0 mm
      • 29.0 mm
      • 30.0 mm
      • 30.5 mm
      • 32.0 mm
      • 34.0 mm
      • 35.0 mm
      • 36.0 mm
      • 37.0 mm
      • 38.0 mm
      • 40.0 mm
      • 41.0 mm
      • 45.0 mm
      • 46.9 mm
      • 47.0 mm
      • 48.0 mm
      • 48.8 mm
      • 50.0 mm
      • 52.0 mm
      • 55.0 mm
      • 56.0 mm
      • 60.0 mm
      • 60.4 mm
      • 62.0 mm
      • 65.0 mm
      • 70.0 mm
      • 75.0 mm
      • 80.0 mm
      • 82.0 mm
      • 83.1 mm
      • 85.0 mm
      • 90.0 mm
      • 100.0 mm
      • 101.6 mm
      • 105.0 mm
      • 109.0 mm
      • 175.0 mm
      • 176.0 mm
      • 195.0 mm
      • 286.0 mm
      • 1000.0 mm
    • Overall height
      • 3.6 mm
      • 4.2 mm
      • 4.6 mm
      • 5.2 mm
      • 5.5 mm
      • 5.7 mm
      • 6.0 mm
      • 6.7 mm
      • 7.0 mm
      • 7.5 mm
      • 8.0 mm
      • 8.7 mm
      • 9.0 mm
      • 9.5 mm
      • 9.9 mm
      • 10.0 mm
      • 11.0 mm
      • 12.0 mm
      • 12.2 mm
      • 12.5 mm
      • 12.7 mm
      • 13.0 mm
      • 13.9 mm
      • 14.0 mm
      • 14.8 mm
      • 15.0 mm
      • 16.5 mm
      • 17.0 mm
      • 17.5 mm
      • 18.0 mm
      • 19.0 mm
      • 20.0 mm
      • 21.7 mm
      • 21.8 mm
      • 22.0 mm
      • 23.0 mm
      • 25.0 mm
      • 27.0 mm
      • 28.0 mm
      • 30.0 mm
      • 33.0 mm
      • 33.5 mm
      • 35.0 mm
      • 36.0 mm
      • 38.0 mm
      • 40.0 mm
      • 42.0 mm
      • 45.0 mm
      • 46.0 mm
      • 48.0 mm
      • 50.0 mm
      • 55.0 mm
      • 56.0 mm
      • 60.0 mm
      • 66.0 mm
      • 70.0 mm
      • 89.0 mm
      • 93.0 mm
      • 94.0 mm
      • 95.0 mm
      • 100.0 mm
      • 140.0 mm
      • 142.5 mm
      • 196.0 mm
    • Label material
      • Acrylonitrile butadiene styrene plastic
      • PE foam
      • Polyester
      • Polyethylene
      • Polyolefin
      • Polypropylene
      • Polyurethane
      • Polyvinylchloride
      • Stainless steel
      • Vinyl
    • Colour
      • beige
      • black
      • blue
      • green
      • grey
      • metal
      • natural
      • orange
      • pink
      • red
      • silver
      • transparent
      • violet
      • white
      • yellow
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant

Results

(52)