Germany
 
de
en
 
Germany
 
de
en
 

Customised markings

Customised printed markers directly on site

Customised cable and single core markings from LAPP are delivered ready for installation in accordance with your specifications and reduce installation time to a minimum. We offer embossed stainless steel marking systems with screw holes or fastenings for cable ties. Our single core markers can be threaded onto single cores or fibre optic cables quickly and easily. Our customised marking portfolio also includes perforated and printed shrink hoses, cable labels made from PUR and plastic sign holders.

Categories

Marking systems
Component and cable marking
  • Renewable Energy: Solar
  • Rolling Stock
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Oil-resistant
  • UV-resistant
  • Tested for fire protection for railway vehicles
Filter
  • General information
    • Installation type
      • push on
      • screw
      • shrink
      • with 1 cable tie, centre
      • with 1 cable tie, left
      • with 2 cable ties
      • with cable ties
    • Time of installation
      • Before installation
    • Marking for
      • Cables
      • Components
      • Conduits
      • Cores
      • Fibre optic cables
    • End of sales article
      • No
    • Industry segment
      • Renewable Energy: Solar
      • Rolling Stock
  • Product design
    • Label type
      • Adhesive label
      • Cable label
      • Shrink hose
    • Label design
      • Octagonal
      • Rectangular
      • Strip
    • Overall width
      • 12.5 mm
      • 16.6 mm
      • 20.0 mm
      • 22.9 mm
      • 23.0 mm
      • 25.0 mm
      • 26.0 mm
      • 34.0 mm
      • 35.0 mm
      • 36.0 mm
      • 41.0 mm
      • 50.0 mm
      • 55.0 mm
      • 60.0 mm
      • 75.0 mm
      • 100.0 mm
    • Overall height
      • 5.2 mm
      • 5.7 mm
      • 6.0 mm
      • 7.0 mm
      • 9.5 mm
      • 9.9 mm
      • 10.0 mm
      • 11.0 mm
      • 12.0 mm
      • 13.9 mm
      • 15.0 mm
      • 19.0 mm
      • 25.0 mm
      • 30.0 mm
      • 60.0 mm
    • Label material
      • Polyester
      • Polyolefin
      • Polyurethane
      • Polyvinylchloride
      • Stainless steel
    • Colour
      • black
      • blue
      • green
      • orange
      • red
      • white
      • yellow
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • Tested for fire protection for railway vehicles

Results

(8)


You can conveniently have your labels delivered to you with your own customised printing. Based on your specifications, we will design the markers exactly to your requirements.


Further information on customised markings can be found here!

Download now

Print order template

Download now