Germany
 
de
en
 
Germany
 
de
en
 

Labels for thermal transfer marking

Labels for thermal transfer marking with a very high resistance

The labels for thermal transfer marking for cables and single cores can be printed with a thermal transfer printer and are characterised by their very high resistance. Our single core markers can be threaded onto single cores or fibre optic cables quickly and easily. Our product portfolio also includes shrink hoses, vinyl wrapping labels, PUR cable labels and blank label rolls for marking with sign holders. The labels for thermal transfer marking from LAPP are delivered on a roll.

Categories

Marking systems
  • Renewable Energy: Solar
  • Rolling Stock
  • Ships & boats
  • Construction Machinery
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Oil-resistant
  • UV-resistant
  • FDA certified
  • Tested for fire protection for railway vehicles
  • UL recognised
  • cUR recognized
Filter
  • General information
    • Installation type
      • adhere
      • in character holders
      • push on
      • shrink
      • wind
      • with 1 cable tie, centre
      • with 1 cable tie, left
      • with 2 cable ties
    • Printable with
      • EOS 5
      • SQUIX
      • Thermal transfer printer
    • Time of installation
      • Before installation
      • Before/after installation
    • Marking for
      • Cables
      • Components
      • Conduits
      • Cores
      • Fibre optic cables
    • End of sales article
      • No
    • Industry segment
      • Renewable Energy: Solar
      • Rolling Stock
      • Ships & boats
      • Construction Machinery
  • Product design
    • Label type
      • Adhesive label
      • Cable label
      • Shrink hose
      • Wrapping label
    • Label design
      • Octagonal
      • Rectangular
      • Round cut
      • Strip
    • Overall width
      • 9.5 mm
      • 9.9 mm
      • 12.0 mm
      • 12.5 mm
      • 13.0 mm
      • 15.0 mm
      • 16.6 mm
      • 18.0 mm
      • 20.0 mm
      • 22.0 mm
      • 22.9 mm
      • 23.0 mm
      • 25.0 mm
      • 25.4 mm
      • 26.0 mm
      • 26.5 mm
      • 27.0 mm
      • 30.0 mm
      • 32.0 mm
      • 34.0 mm
      • 35.0 mm
      • 36.0 mm
      • 37.0 mm
      • 38.0 mm
      • 40.0 mm
      • 41.0 mm
      • 45.0 mm
      • 47.0 mm
      • 48.0 mm
      • 50.0 mm
      • 55.0 mm
      • 60.0 mm
      • 65.0 mm
      • 70.0 mm
      • 75.0 mm
      • 90.0 mm
      • 100.0 mm
      • 101.6 mm
      • 105.0 mm
    • Overall height
      • 5.2 mm
      • 5.7 mm
      • 6.0 mm
      • 7.0 mm
      • 8.0 mm
      • 9.0 mm
      • 9.5 mm
      • 10.0 mm
      • 11.0 mm
      • 12.0 mm
      • 12.5 mm
      • 12.7 mm
      • 13.0 mm
      • 14.0 mm
      • 15.0 mm
      • 17.5 mm
      • 18.0 mm
      • 19.0 mm
      • 20.0 mm
      • 22.0 mm
      • 23.0 mm
      • 25.0 mm
      • 27.0 mm
      • 28.0 mm
      • 30.0 mm
      • 33.5 mm
      • 35.0 mm
      • 36.0 mm
      • 40.0 mm
      • 45.0 mm
      • 48.0 mm
      • 50.0 mm
      • 55.0 mm
      • 56.0 mm
      • 60.0 mm
      • 66.0 mm
      • 70.0 mm
      • 93.0 mm
      • 94.0 mm
      • 140.0 mm
      • 142.5 mm
    • Label material
      • PE foam
      • Polyester
      • Polyurethane
    • Colour
      • black
      • blue
      • green
      • orange
      • red
      • silver
      • white
      • yellow
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • FDA certified
      • Tested for fire protection for railway vehicles
      • UL recognised
      • cUR recognized

Results

(13)