Germany
 
de
en
 
Germany
 
de
en
 

Laser printing labels

Combination of industrial marking and value for money

FLEXIMARK® laser printing labels are suitable for all applications where cables and single cores need to be labelled for simple and unambiguous identification. Here you will find wrapping labels made of vinyl with protective foil, cable labels for attaching to cable ties or cables, blank label sheets for marking cables with sign holders and labels for threading on.

Categories

Marking systems
Component and cable marking
  • Healthcare & Pharma
  • Renewable Energy: Solar
  • Lifts & Elevators
  • Power Grids
  • Ships & boats
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Oil-resistant
  • UV-resistant
Filter
  • General information
    • Installation type
      • adhere
      • clip on
      • in character holders
      • push on
      • wind
      • with 1 cable tie, left
      • with 2 cable ties
      • with cable ties
    • Printable with
      • Laser printer
    • Time of installation
      • Before installation
      • Before/after installation
    • Marking for
      • Cables
      • Components
      • Conduits
      • Cores
      • Fibre optic cables
    • End of sales article
      • No
    • Industry segment
      • Healthcare & Pharma
      • Renewable Energy: Solar
      • Lifts & Elevators
      • Power Grids
      • Ships & boats
  • Product design
    • Label type
      • Adhesive label
      • Cable label
      • Wrapping label
    • Label design
      • Rectangular
    • Overall width
      • 6.0 mm
      • 7.0 mm
      • 9.5 mm
      • 9.9 mm
      • 10.0 mm
      • 11.0 mm
      • 12.0 mm
      • 15.0 mm
      • 16.0 mm
      • 16.9 mm
      • 19.0 mm
      • 20.0 mm
      • 22.9 mm
      • 23.0 mm
      • 25.0 mm
      • 25.6 mm
      • 26.0 mm
      • 30.0 mm
      • 30.5 mm
      • 34.0 mm
      • 35.0 mm
      • 36.0 mm
      • 41.0 mm
      • 46.9 mm
      • 50.0 mm
      • 56.0 mm
      • 60.0 mm
      • 80.0 mm
    • Overall height
      • 4.6 mm
      • 5.2 mm
      • 5.7 mm
      • 6.0 mm
      • 7.0 mm
      • 7.5 mm
      • 8.0 mm
      • 9.0 mm
      • 10.0 mm
      • 11.0 mm
      • 12.0 mm
      • 12.7 mm
      • 17.5 mm
      • 21.8 mm
      • 28.0 mm
      • 30.0 mm
      • 33.5 mm
      • 35.0 mm
      • 38.0 mm
      • 45.0 mm
      • 48.0 mm
      • 50.0 mm
      • 55.0 mm
      • 56.0 mm
      • 66.0 mm
      • 89.0 mm
      • 93.0 mm
      • 94.0 mm
      • 95.0 mm
      • 100.0 mm
      • 142.5 mm
      • 196.0 mm
    • Label material
      • Polyester
    • Colour
      • silver
      • transparent
      • white
      • yellow
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant

Results

(9)