Germany
 
de
en
 
Germany
 
de
en
 

Manual marking ""on site""

For easy marking directly on site

Our pre-fabricated numbers and letters in the form of marking rings or stainless steel plates enable easy on-site marking of cables and single cores. Marking sleeves, label holders, sign holders, boxes and kits are an ideal supplement to our "on-site" marking portfolio.

Categories

Marking systems
Component and cable marking
Filter
  • General information
    • Assembly type
      • adhere
      • clip on
      • in character holders
      • push on
      • screw
      • with cable ties
    • Printable with
      • DYMO
      • Embossing Machine
      • Inkjet Printer
      • Laser Printer
      • Pin
    • Time of installation
      • Before installation
      • Before/after installation
    • Marking for
      • Cables
      • Components
      • Conduits
      • Cores
      • Fibre optic cables
  • Product design
    • Label type
      • Cable Label
      • Marking ring
      • Wrapping Label
    • Label design
      • Rectangular
    • Overall width
      • 2.3 mm
      • 3.5 mm
      • 3.7 mm
      • 4.2 mm
      • 4.5 mm
      • 5.7 mm
      • 6.0 mm
      • 6.6 mm
      • 6.9 mm
      • 11.0 mm
      • 29.0 mm
      • 30.0 mm
      • 40.0 mm
      • 47.0 mm
      • 48.0 mm
      • 48.8 mm
      • 50.0 mm
      • 52.0 mm
      • 55.0 mm
      • 60.0 mm
      • 60.4 mm
      • 62.0 mm
      • 70.0 mm
      • 82.0 mm
      • 83.1 mm
      • 85.0 mm
      • 109.0 mm
      • 175.0 mm
      • 176.0 mm
      • 195.0 mm
      • 286.0 mm
      • 1000.0 mm
    • Overall height
      • 3.6 mm
      • 4.2 mm
      • 5.5 mm
      • 6.7 mm
      • 8.0 mm
      • 8.7 mm
      • 9.5 mm
      • 10.0 mm
      • 11.0 mm
      • 12.0 mm
      • 12.2 mm
      • 14.8 mm
      • 15.0 mm
      • 16.5 mm
      • 17.0 mm
      • 17.5 mm
      • 19.0 mm
      • 21.7 mm
      • 25.0 mm
      • 33.0 mm
      • 42.0 mm
      • 46.0 mm
    • Label material
      • Acrylonitrile butadiene styrene plastic
      • Polyester
      • Polyethylene
      • Polypropylene
      • Stainless steel
      • Vinyl
    • Colour
      • beige
      • black
      • blue
      • green
      • grey
      • metal
      • natural
      • orange
      • pink
      • red
      • transparent
      • violet
      • white
      • yellow
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant

Results

(22)