The FLEXIMARK® thermal transfer printers SQUIX and EOS5 are centred thermal transfer printers with a resolution of 300 dpi for consistent and high-quality printing, making them suitable for industrial marking. The relevant coloured ribbon increases the smudge and scratch resistance of the printed surface, which is also resistant to many oils and chemicals.
- Kit
- Knife
- Thermal transfer printer
- CE marking
- UL listed
- cUL listed
Transfer printer
The thermal transfer printing is used for several applications. The printing process is particularly popular due to the increased smear and chemical resistance of the labels. Our label printers are ideal for printing a variety of materials such as cardboard, various plastics or shrink hoses Our FLEXIMARK® software 11.0 is included in the scope of delivery. The software is predefined for all FLEXIMARK® labels. This makes it easier to design the label layout.
EOS 5/300
The industrial printer with a good price-performance ratio
- Insertion diagram for foils and material EOS 5
- Operating instructions EOS5
- Service instructions EOS 5
- Configuration instructions EOS 5
- Operating instructions for the cutting knife EOS5
SQUIX 4/300M
Our tried-and-tested printer for high printing volumes and continuous operation
- Operating instructions SQUIX
- Operating instructions PCU SQUIX
- Insertion diagram for foils + material SQUIX
- Configuration instructions SQUIX
- Service instructions SQUIX
- Operating instructions for external winders