Germany
 
de
en
 
Germany
 
de
en
 

Y splitter for sensor actuators and fieldbus

For Sensor/Actuator wiring

The Y splitters from LAPP are used to easily combine two Sensor/Actuator signals into one slot. The Y splitters are available in M8 and M12 variants.

Categories

Network and distribution components
Sensor/actuator & fieldbus distribution

Filter

Reset

Filter

Filter

Reset

  • General information
    • Product type
      • Pre-assembled sensor/actuator cable
    • Brand
      • UNITRONIC®
    • Length
      • 2.0 m
      • 0.3 m
      • 0.6 m
      • 1.0 m
      • 5.0 m
      • 10.0 m
    • Delivery Unit
      • 1.0
    • valid Fieldbus or Ethernet System
      • Sensor/Actuator
  • Product design
    • Cable dimension
      • 3X
    • Number of cores
      • 3.0
    • Shielded
      • No
    • Overall height
      • 14.8 mm
      • 20.0 mm
      • 28.0 mm
      • 34.5 mm
    • Coded
      • Yes
    • Base material of outer sheath, shortname
      • PUR
    • Housing base material
      • Thermoplastic polyurethane
    • Housing base material, short form
      • TPU
  • Product features
    • Application area
      • Cable chain
    • Min. number of plug cycles
      • 100
    • IP protection rating
      • IP 65
      • IP 67
      • IP 68
    • Installation temperature min.
      • -25.0 °C
      • -20.0 °C
    • Installation temperature max.
      • 80.0 °C
    • Tensile strength after assembly
      • 4 N
  • Certifications and standards
    • Certifications
      • CE marked
      • UL listed
      • cUL listed
    • EAC certified
      • Not required
    • EAC certification number
      • Отказное письмо № 40
    • UL certification
      • according to UL 2238 (e-file number: E249137)
    • Product standard according to IEC
      • M12 according to IEC 61076-2-101
      • M8 according to IEC 61076-2-104
Results (3)