Germany
 
de
en
 
Germany
 
de
en
 

Connector configurator

Online tool for individual connectors


Use our online tool to configure an individual industrial connector.

Whether you're dealing with circular connectors for motion control or rectangular connectors with robust connector housings: industrial connectors from LAPP enable simple and secure connection and separation of cables. With the EPIC® connector configurator, you can quickly and clearly assemble the right industrial connector for your application.

Configuration options

  • Product type 
  • Number of contacts 
  • Rated voltage 
  • Other attributes can be selected 
  • Rated current 
  • Design size 
  • Connector type 
  • Min. connectable conductor cross-section (mm2) 
  • Max. connectable conductor cross-section (mm2) 
  • Min. connectable conductor cross-section AWG 
  • Max. connectable conductor cross-section AWG 
  • Conductor connection type 
  • Contact variant 
  • Contact insert type 
  • Contact material 
  • Contact coating material 
  • Product type 
  • Design size 
  • Locking type 
  • Other attributes can be selected 
  • Housing base material 
  • IP protection class plugged in 
  • Number of PE contacts 
  • Collar 
  • Flip up lid 
  • Product type 
  • Min. connectable conductor cross-section (mm2) 
  • Max. connectable conductor cross-section (mm2) 
  • Other attributes can be selected 
  • Min. connectable conductor cross-section AWG 
  • Max. connectable conductor cross-section AWG 
  • Conductor connection type 
  • Contact variant 
  • Contact material 
  • Contact coating material 
  • Product type 
  • Number of contacts 
  • Rated voltage 
  • Other attributes can be selected 
  • Product type 
  • Design size 
  • Locking type 
  • Other attributes can be selected 
  • Product type 
  • Min. connectable conductor cross-section (mm2) 
  • Max. connectable conductor cross-section (mm2) 
  • Other attributes can be selected 

Your benefits


All articles at a glance

Display of the generated piece list incl. article numbers and product images.

Technical compatibility

Check the compatibility of the individual components against one another.

User friendly

Save the parts list and save the selected configuration for subsequent changes.

Direct ordering option

Order configured articles directly in the Online Shop and receive price and delivery information immediately.

Background knowledge


Why do I need contacts for my connector?

The contact of a connector is used to establish an electrical connection. A distinction is made between non-detachable and detachable contacts. Detachable contacts can be opened and closed several times, whereas non-detachable contacts are generally only made once and remain closed throughout their service life.

Why do I need inserts for my Rectangular Connector?

The insert is an essential component of a rectangular connector, so to speak, its interior. Depending on the design, an insert carries the electric contacts or it contains contact holes to accommodate the contacts. LAPP offers inserts for various connection technologies as well as for special applications, such as rail transport.

Why do I need a housing for my industrial connector?

Rectangular connector housings protect the core of the rectangular connector, namely its inserts and contacts. They ensure that a rectangular connector is stable and resistant. This makes it ideal for industrial applications.