Germany
 
de
en
 
Germany
 
de
en
 

Cable bundling

For protecting and bundling cables

Our cable bundle hoses allow you to bundle and protect cables easily and quickly, for example in cable assembly, the electrical industry and control cabinet construction. You can find our cable bundle hoses in black, white and light grey.

Categories

Tools and accessories
Cable bundling solutions
  • Flame-retardant
  • Halogenfree
Filter
  • General information
    • End of sales article
      • No
  • Product design
    • Inner diameter
      • 8.0 mm
      • 15.0 mm
      • 20.0 mm
      • 25.0 mm
      • 32.0 mm
    • Total length
      • 2000.0 mm
      • 15000.0 mm
      • 20000.0 mm
      • 30000.0 mm
      • 50000.0 mm
      • 100000.0 mm
    • For bundle diameter (min.)
      • 6.0 mm
      • 10.0 mm
      • 17.0 mm
      • 21.0 mm
      • 29.0 mm
    • For bundle diameter (max.)
      • 9.0 mm
      • 16.0 mm
      • 23.0 mm
      • 25.0 mm
      • 32.0 mm
    • Material
      • Polypropylene
  • Product features
    • Product features
      • Flame-retardant
      • Halogenfree

Results

(3)