Germany
 
de
en
 
Germany
 
de
en
 

Other

Wide range of accessories for cables

The round and flat cable wedge clamps from LAPP allow cables to be fastened safely and quickly.

Categories

Tools and accessories
  • Cable wedge clamp
  • Mounting plate
  • Halogenfree
Filter
  • General information
    • Suitable for
      • (1-2)*FKK 08
      • (1-2)*RKK 01-06
      • (1-3)*RKK 01-06
      • 1*FKK 07
      • or 1*FKK 07 and 1*RKK 01-06
      • or 1*FKK07
      • or 2*RKK 01-06
    • End of sales article
      • No
    • Product type
      • Cable wedge clamp
      • Mounting plate
  • Product design
    • Number of cables
      • 1
      • 2
      • 3
    • Min. flat cable height
      • 2.0 mm
    • Flat cable height (max.)
      • 10.0 mm
      • 17.0 mm
    • For min. cable outer diameter
      • 7.0 mm
      • 11.5 mm
      • 15.0 mm
      • 18.0 mm
      • 19.0 mm
      • 24.5 mm
    • For max. cable outer diameter
      • 11.0 mm
      • 14.0 mm
      • 18.0 mm
      • 21.0 mm
      • 24.0 mm
      • 26.0 mm
  • Product features
    • Product features
      • Halogenfree

Results

(4)