Germany
 
de
en
 
Germany
 
de
en
 
PVX 1300 pressing pliers battery-operated Battery-powered crimping tool
CE marked

PVX 1300 pressing pliers

Battery-powered crimping tool; For cross-section (min./max.): 10mm² - 400mm²; Crimping profile: Mandrel Pressing

Add to product comparison

Price

7.426,96 €

(742.695,57 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

 

Benefits

  • Allows one-handed operation for easy working.
  • Digital display provides information on the tool, e.g. number of crimping operations, battery charge status and maintenance interval.
  • If the pressing force is not reached, the electronic pressure monitoring system reacts with an acoustic signal and a flashing LED.
  • Fast feed with two-stage hydraulics for more efficient pressing.
  • Suitable for conductor cross-sections from 10.00 to 400.00 mm².

Comments

  • Trade product, not a LAPP product.

Application

  • Battery-powered tool for crimping copper/aluminium connectors and type KRF and KRT tube cable lugs.
  • For use with matching crimp inserts.

Recently viewed articles