Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
UNITRONIC® BUS LD FD P Bus cable
flame-retardanthalogen-freeicon powerchainicon sturgeon signal

UNITRONIC® BUS LD FD P

Bus cable; Cable chain; PUR; violet

UNITRONIC® BUS LD FD P 1X2X0,25

2170213

Add to product comparison

Price

278,50 €

(278,50 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Under consideration of the temperature range also suitable for outdoor use
  • Suitable for multiple Bus systems based on RS485 / RS422

Application

  • For highly flexible applications (power chains, moving machine parts)
  • Bus cables for bus systems such as e.g. Modbus, SUCOnet P, Modulink P, VariNet-P)