Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SILVYN® FCE-M Conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistanceheat resistancecold resistance

SILVYN® FCE-M

Conduit gland; M 10; Nominal size: 10; Brass Nickel-plated; Halogenfree; UV-resistant; IP 54;

SILVYN® FCE-F M10X1.0 NPB

55503600

Add to product comparison

Price

85,23 €

(852,26 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High mechanical stability
  • High tensile strength
  • Space-saving application
  • Corrosion-resistant

Application

  • In combination with protective conduit:
  • SILVYNFCE-V0
  • SILVYN® FCE-LFH