Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SILVYN® FPAX 90° M Angled conduit gland
UKCA markedCE markedUL recognized
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® FPAX 90° M

Angled conduit gland; M 25; Nominal size: 28; Halogenfree; UV-resistant; IP 67, IP 68 - 2 bar, IP 69, IP 66;

SILVYN® FPAX 90° M25X1.5 / 28 BK

55507304

Add to product comparison

Price

78,79 €

(787,90 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High tensile strength
  • Watertight
  • Vibration protection

Application

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations