Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SILVYN® HIPROJACKET Simple protective conduit
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® HIPROJACKET

Simple protective cable conduit; Inner diameter: 32mm; Outer diameter: 38mm; Nominal size: 32; Silicone; Halogenfree; UV-resistant

SILVYN® HIPROJACKET NW 32 15M

61713015

Add to product comparison

Price

1.107,61 €

(7.384,09 €/100 Metre)

Quantity

15 Metre per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Heat-resistant
  • Flexible
  • Temporarily reduces the temperature in the conduit by up to 30 %
  • The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used

Application

  • Steel industry
  • Railway applications / vehicle construction
  • Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
  • Mechanical engineering
  • Used in areas where cables and wires are exposed to extreme heat