Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINDICHT® HYGIENIC BL-M Dummy plugs
UKCA markedCE markedEcolabFDA certifiedNSF certifiedEHEDG
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantacid resistanceheat resistancecold resistance

SKINDICHT® HYGIENIC BL-NPT

Blanking plugs; Thread size: NPT 1/2"; UV-resistant;

SKINDICHT® HYGIENIC BL-NPT 1/2''

52103496

Add to product comparison

Price

133,64 €

(2.672,88 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • The best possible sealing enables protection class IP 68 (10 bar).
  • Easy assembly with an open-end spanner.
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.
  • Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
  • Certified according to EHEDG for use in hygienic areas in Europe (certification type EL, certification class I AUX) while observing the hygienic design principles (guideline "Design criteria for hygienic machinery, appliances and components").

Application

  • For closing an unoccupied NPT threaded borehole on the housing.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical loads.