Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINDICHT® MINI NBR Cable gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistant

SKINDICHT® MINI NBR

Cable gland; M 8; Clamping range (min./max.): 3.5 - 5.5 mm; Wrench width 1: 11; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 5 bar (30 min), IP 66;

SKINDICHT® MINI M8X1 NBR

52001880

Add to product comparison

Price

250,52 €

(501,05 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Its very small size makes it ideal for applications with limited space, to achieve a high packing density.
  • Suitable for particularly thin cables with outer diameters from 2.0 to 7.0 mm.
  • Gentle cable clamping due to high elasticity of the sealing insert material.
  • The best possible sealing enables protection class IP 68 (5 bar).

Application

  • For sealing and strain relieving cable insertion into a housing.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Withstands high mechanical stress.
  • Suitable for outdoor use.