52107102
Cable gland; M 20; Clamping range (min./max.): 6.9 - 8.9 mm; Wrench size 1: 22; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 5 bar (30 min), IP 66; Suitable for EX-applications; EMC screening
SKINDICHT® SHVE-M ATEX 20X1.5
Add to product comparison
Price
136,17 €
(1.361,71 €/100 PC)
10 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Easy to uninstall
- Optimum, low-resistance 360° screen contact
- Faster and less complicated assembling than any other system
- Anti-static, safe, and impact-resistant at cold temperatures
- Simple cable adjustment
Application
- For EMC-compliant earthing of the copper braiding
- "Devices, machines and apparatus of enhanced safety protection type ""e"", dust ignition proof ""t"""
- Equipment group II / Category 2G+1D
- Chemical and petrochemical industry
- Plant engineering