Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® BRUSH ADD-ON Add-on
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantheat resistancecold resistanceicon sturgeon signal

SKINTOP® BRUSH ADD-ON

Add-on; M 25; Wrench width 1: 30; Brass Nickel-plated; EMC screening

SKINTOP® BRUSH ADD-ON M25

54110842

Add to product comparison

Price

158,31 €

(1.583,08 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Visible, large-scale screen contact
  • Optimum, low-resistance 360° screen contact
  • Easy disassembling
  • Uncomplicated and reliable
  • Cutting edges cut through the insulating layer of the housing or switch cabinets, thus guaranteeing an optimum EMC contact

Application

  • For EMC-compliant earthing of the copper braiding
  • Automation systems
  • For EMC-contact at through bore-holes
  • Control cabinet manufacturing
  • Conveyor and transport systems