Cable gland; M 12; Clamping range (min./max.): 4.5 - 6 mm; white/blue; Halogenfree; IP 66, IP 68 - 5 bar (30 min); Copied to clipboard
Add to product comparison
Benefits
- Tested for low particle emission in accordance with EN ISO 14644-14 and therefore suitable for use in cleanrooms up to ISO class 1 in accordance with EN ISO 14644-1. This supports a high level of process reliability in sensitive environments.
- The material is resistant to bacterial growth in accordance with DIN EN ISO 846, method C. This protects the material from microbial degradation and supports compliance with hygiene standards in demanding areas of application.
- The white colour enables quick detection of possible contamination. This allows sources of contamination to be identified at an early stage.
- Highly stable when being turned and closes quickly thanks to its multi-start, flattened trapezoidal thread.
- If vibration occurs, the permanent vibration protection prevents the cap nut from opening.
- The best possible sealing enables protection class IP 66 and IP 68 (5 bar).
- Large, variable clamping range for different cable outer diameters.
Application
- For sealing and strain relieving cable insertion into a housing.
- Typical areas of application are clean rooms, drying rooms or the food and beverage industry.