Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® CUBE MODULE Multi-cable entry
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SKINTOP® CUBE MODULE

Multi-entry; Number of cable entries: 1; IP 64; UV-resistant; Halogenfree

SKINTOP® CUBE MODULE 40X40 SMALL

52220005

Add to product comparison

Price

30,42 €

(608,30 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Quick-locking modules can be divisible and can therefore be easily clamped around the assembled cable.
  • The modular system simplifies service work as individual cables can be replaced flexibly by removing the quick-locking modules using a screwdriver.
  • Patented sealing system enables protection class IP 64.
  • Vibration-proof locking in the appropriate frame.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Made of robust polypropylene (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • Available in various sizes, with variable clamping ranges for different cable outer diameters and clamping ranges especially for AS-I bus cables.

Application

  • For sealing and strain relieving multi-entry of assembled and unassembled cables through a housing.
  • For use with the SKINTOP® CUBE FRAME fixed frame.
  • Can be used in dry, damp and oily environments.
  • Suitable for outdoor use.