Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® GMP-GL-M Lock nut
UKCA markedCE markedUR recognised US, cUR recognised US
chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SKINTOP® GMP-GL-M

Lock nut; M 12; Wrench width: 17mm; silver grey; Polyamide; Halogenfree;

SKINTOP® GMP-GL-M 12X1.5 RAL 7001 SGY

53119000

Add to product comparison

Price

13,17 €

(13,17 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High stability thanks to fibre optic-reinforced polyamide.
  • UL certification according to technical data enables the product to be used in North America (only valid in combination with a UL-approved SKINTOP® plastic cable gland).
  • Self-extinguishing according to UL94 V-2 (flammability test for plastics).
  • The supporting surface facilitates easy installation with a spanner, and protects the housing against scratches.

Application

  • For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (e.g. housing).
  • For thin-walled housings without a thread, which only allow one through-hole.
  • Good oil and chemical resistance.
  • Black versions are UV-resistant and therefore well suited for outdoor use.