Cable gland; M 16; Clamping range (min./max.): 6 - 9.5 mm; Spanner size 1: 20; Brass Nickel-plated; UV-resistant; IP 68 - 3 bar (30 min); EMC screeningCopied to clipboard
Add to product comparison
Benefits
- Thanks to FKM sealing, extremely heat-resistant and suitable for use at extremely hot temperatures (up to + 200°C).
- Protects the cable sheath, as the full-surface pressing enables uniform all-round sealing.
- Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper stranded shielding and the cable gland.
- Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper stranded shielding is not damaged by the brass brush.
- Large, variable clamping range for different cable outer diameters.
- The best possible sealing enables protection class IP 68 (3 bar).
Application
- For EMC-compliant insertion of copper-shielded cables.
- For use with ÖLFLEX® HEAT cables.
- Good oil and chemical resistance.
- Withstands high mechanical stress.
- Suitable for outdoor use.
- Note: For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.