Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® K-M ATEX plus / SKINTOP® KR-M ATEX plus Cable gland
UKCA markedCCCex-certifiedCE markedLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceoil resistantcold resistance

SKINTOP® K-M ATEX plus / SKINTOP® KR-M ATEX plus

Cable gland; M 12; Clamping range (min./max.): 3 - 5.5 mm; Wrench width 1: 15; black; UV-resistant; IP 68 - 10 bar (30 min), IP 66; Suitable for EX-applications

SKINTOP® K-M 12X1.5 ATEX PLUS BK

54115200

Add to product comparison

Price

108,84 €

(217,68 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High degree of protection
  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Permanent vibration protection

Application

  • "Devices, machines and apparatus of enhanced safety protection type ""e"", dust ignition proof ""t"""
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry