Cable gland; M 16; Clamping range (min./max.): 4.5 - 10 mm; Wrench width 1: 20; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 66; Suitable for EX-applications; EMC screeningCopied to clipboard
Add to product comparison
Benefits
- Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper stranded shielding and the cable gland.
- Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper stranded shielding is not damaged by the brass brush.
- Approval for potentially explosive atmospheres in accordance with ATEX Directive 2014/34/EU.
- Safe, fast and uncomplicated installation.
- The best possible sealing enables protection class IP 68 (10 bar).
Application
- For EMC-compliant insertion of copper-shielded cables.
- For use in devices, machines and systems of the “Enhanced Safety” ignition protection type ("e").
- For use on devices, machines and systems with protection type "protection by housing" ("t").
- For equipment group II, categories 2G and 1D.
- Particularly in potentially explosive atmospheres in the chemical and petrochemical industry.
- Withstands high chemical and mechanical loads.