Germany
 
de
en
 
Search term
0
Search term
0
Search term
0
Germany
 
de
en
 
SKINTOP® MS-M ATEX / SKINTOP® MSR-M ATEX / SKINTOP® MS-M-XL ATEX Cable gland
UKCA markedCCCex-certifiedCE markedUR recognised US, cUR recognised USLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® MS-M ATEX / SKINTOP® MSR-M ATEX / SKINTOP® MS-M-XL ATEX

Cable gland; M 12; Clamping range (min./max.): 3 - 7 mm; Wrench size 1: 16; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 66; Suitable for EX-applications;

53112700

Add to product comparison

Price

935,51 €

(935,51 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Maximum reliability
  • High strain relief
  • Wide, variable clamping ranges
  • Cold impact resistance

Application

  • "Devices, machines and apparatus of enhanced safety protection type ""e"", dust ignition proof ""t"""
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry