Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® MS / SKINTOP® MSR Cable gland
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® MS-M / SKINTOP® MSR-M

Cable gland; M 12; Clamping range (min./max.): 3.5 - 7 mm; Wrench size 1: 16; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;

SKINTOP® MS-M 12X1.5

53112000

Add to product comparison

Price

412,98 €

(412,98 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • A product with an impressively wide range of applications thanks to its versatile properties.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Optimum strain relief thanks to flexible lamella.
  • Large, variable clamping range for different cable outer diameters up to 98 mm.
  • Innovative double lamella basket in sizes M75x1.5 to M110x2 simplifies assembly and prevents lever action on heavy cables.
  • Extensive range of accessories available.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
  • For item names with the addition "PLUS", the clamping range corresponds to the next higher thread size. The extended clamping range allows cables with larger diameters to be inserted with the same connection thread.

Application

  • For sealing and strain relieving cable insertion into a housing.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.