Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® MULTI VENT Multi-cable entry
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

SKINTOP® MULTI VENT

Multi-entry; Number of cable entries: 20; IP 68 - 0.1 bar (60 min), IP 67, IP 66; UV-resistant; Halogenfree

SKINTOP® MULTI VENT VERSION 2

52220093

Add to product comparison

Price

42,00 €

(4.199,92 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Multi-entry of cables allows a higher packing density (up to 29 cables depending on the variant).
  • Large clamping ranges, each variable by 4 mm, for different cable diameters and clamping ranges especially for AS-i bus cables.
  • Flexibility in selecting the cable diameter reduces the variety of parts in the warehouse, generating logistical and cost benefits.
  • Direct cable entry without pre-piercing the bushings thanks to elastic gel technology with innovative membrane technology.
  • Included: breathable pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This completely prevents moisture penetration.
  • Clear marking of bushing points and clamping ranges. As a result, there is no potential for errors during cable insertion.
  • Easy fitting of the multi-entry to the housing using 4 fastening screws. The adhesive effect of the sealing gel enables the product to be positioned very easily during assembly.
  • Available in different versions for a wide range of applications.

Application

  • For sealing and strain relief of multi-entry of unassembled cables and media hoses through a housing.
  • Especially for closed housings where optimum ventilation is needed.
  • Can be used in dry, damp and oily environments.
  • Suitable for outdoor use.