Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® SOLAR / SKINTOP® SOLAR plus Cable gland
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® SOLAR / SKINTOP® SOLAR plus

Cable gland; M 12; Clamping range (min./max.): 3.5 - 7 mm; Wrench width 1: 15; black; UV-resistant; IP 68 - 5 bar (30 min);

SKINTOP® SOLAR M12X1.5

53113300

Add to product comparison

Price

147,62 €

(147,62 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • UV and ozone-resistant
  • Extremely flame-retardant according to UL 94V-0 / 94-5VA
  • UL 746 C - UL F1 outdoor use
  • High strain relief
  • Permanent vibration protection

Application

  • Photovoltaic plants