Germany
 
de
en
 
Germany
 
de
en
 
M32-T2Pm-T2Cm-orsw-C-20A3P-5000-or
CE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freecold resistance

Pre-assembled EV charging cable; ÖLFLEX® CHARGE; Type 2 IEC 62196; Spiral; 3 phase; 11 kW; 5 m; orangeCopied to clipboard

Add to product comparison

Price

9.732,82 €

(20.276,71 €/100 PC)

Quantity

Please observe the minimum order quantity of 48 PC.

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Space-saving and handy thanks to spiralisation.
  • Highly flexible cable design allows the cable to be extended to 5 metres.
  • Equipped with ergonomic and robust, standardised type 2 plugs on both sides.
  • Excellent moisture protection thanks to water jet-tight design (protection class IP 55) and additional longitudinal watertightness.

Application

  • For charging electric and plug-in hybrid cars with a Type 2 vehicle socket.
  • For charging at private wall boxes or public charging stations with AC power supply.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use, subject to the temperature range.
  • Use at temperatures down to -40°C possible.

Recently viewed articles