Germany
 
de
en
 
Germany
 
de
en
 
M32-T2Pm-T2Cm-orsw-S-32A3P-10000-or
CE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freecold resistance

Pre-assembled EV charging cable; ÖLFLEX® CHARGE; Type 2 IEC 62196; Straight; 3 phase; 22 kW; 10 m; orangeCopied to clipboard

Add to product comparison

Price

6.708,10 €

(23.957,49 €/100 PC)

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 28 PC.

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Available in a wide range of variants: from 3.7 kW to 22 kW, 1-phase or 3-phase.
  • Equipped with ergonomic and robust, standardised type 2 plugs on both sides.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
  • Excellent moisture protection thanks to water jet-tight design (protection class IP 55) and additional longitudinal watertightness.
  • Fulfils all relevant IEC and EN product requirements.
  • Available in black or orange signal colour.

Application

  • For charging electric and plug-in hybrid cars with a Type 2 vehicle socket.
  • For charging at private wall boxes or public charging stations with AC power supply.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use, subject to the temperature range.
  • Use at temperatures down to -40°C possible.

Recently viewed articles