Remote I/O device; Interfaces: 8xM 12Copied to clipboard
Add to product comparison
Benefits
- IO-Link technology allows extended diagnostics of sensors and actuators through bidirectional communication, e.g. remote maintenance of devices.
- Simplified commissioning and replacement of IO-Link devices thanks to automatic configuration and plug-and-play.
- Globally standardised IO-Link technology supports all common communication protocols.
- The power supply is provided via the IO-Link Master and does not require separate cabling and power supply units, which saves costs.
- Digital signal transmission allows the use of unscreened standard cables.
- Particularly suitable for harsh environments thanks to protection class IP 67.
- Protection class IP 69K allows the use of high-pressure cleaners.
Application
- For connecting digital sensors and actuators to an IO-Link Master.
- For decentralised use at field level, outside of control cabinets.
- For use with UNITRONIC® SENSOR M12 cables.
- Metal housing is resistant to welding spatter.
- For operating temperatures from -40°C to +70°C.