UNITRONIC® ACCESS MP08 IOL
Remote I/O device; Interfaces: 8xM 12
Add to product comparison
Benefits
- Multiprotocol combines several Industrial Ethernet and IoT-based protocols in one. This reduces the number of different devices and increases flexibility.
- Multiprotocol enables a uniform and standardised system design and meets the requirements of international industries with just one device.
- Support for various Industrial Ethernet protocols reduces the variety of parts in the warehouse and simplifies maintenance.
- IO-Link technology allows extended diagnostics of sensors and actuators through bidirectional communication, e.g. remote maintenance of devices.
- Globally standardised IO-Link technology supports all common communication protocols.
- Simplified commissioning and replacement of IO-Link devices thanks to automatic configuration and plug-and-play.
- Digital signal transmission allows the use of unscreened standard cables.
- Particularly suitable for harsh environments thanks to protection class IP 67.
- Protection class IP 69K allows the use of high-pressure cleaners.
Application
- For data transmission of input and output signals as well as IO-Link signals from sensors and actuators in Industrial Ethernet or IoT protocols.
- For decentralised use at field level, outside of control cabinets.
- For use with UNITRONIC® SENSOR M12 cables and ETHERLINE® M12 patch cables.
- Metal housing is resistant to welding spatter.
- For operating temperatures from -40°C to +70°C.