Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
UNITRONIC® LiYCY-CY Low-frequency data cable
UKCA markedCE marked
flame-retardanticon sturgeon signal

UNITRONIC® LiYCY-CY

Low-frequency data cable; 4X0.25; Core colour code: DIN 47100; PVC; Shielded; Flexible

UNITRONIC® LiYCY CY 4x0,25

0032304

Add to product comparison

Price

477,27 €

(477,27 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Overall braid minimises electrical interference
  • Individually screened cores minimise crosstalk between cables routed in parallel

Application

  • Dry or damp rooms
  • When a lossless transmission of data has to be guaranteed in fields with strong interference, cables with individually-screened cores and an additional overall screening are used