Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
UNITRONIC® LiYCY Low-frequency data cable
UKCA markedCE marked
flame-retardanticon sturgeon signal

UNITRONIC® LiYCY

Low-frequency data cable; 2X0.14; Core colour code: DIN 47100; PVC; Shielded; Flexible

UNITRONIC® LiYCY 2x0,14

0034302

Add to product comparison

Price

51,04 €

(51,04 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Numerous dimensions available for wide range of applications.
  • Compact design enables small outer diameters despite high number of cores.
  • Resistant to electromagnetic interference thanks to copper braided screening with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
  • For fixed installation.
  • Can be used in dry and damp rooms.
  • Suitable for light mechanical stress.
  • The PVC outer sheath is somewhat oil-resistant.