Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
UNITRONIC® ROBUST C Low-frequency data cable
UKCA markedCE markedEcolab
uv-resistant.chemical resistancehalogen-freeoil resistanticon sturgeon signal

UNITRONIC® ROBUST C

Low-frequency data cable; 2X0.14; Core colour code: DIN 47100 without colour repetition; TPE; Shielded; Flexible

UNITRONIC® ROBUST C 2x0,14

1032050

Add to product comparison

Price

187,14 €

(187,14 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Halogen-free sheath compound to meet special fire safety requirements.
  • With conductor cross-sections from 0.14 mm² for low-frequency data transmission.
  • Compact design enables small outer diameters despite high number of cores.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For use in control, regulating and measurement circuits.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For occasional flexing.
  • Can be used in dry, damp or wet environments.
  • Suitable for medium mechanical stress.
  • Resistant to many oils, plant and animal fats and a wide range of chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.