Germany
 
de
en
 
Germany
 
de
en
 
UNITRONIC® SENSOR M12-M12 Power Pre-assembled sensor/actuator cable

Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x4; M 12 (A-coded), Plug, Straight (180 °); M 12 (A-coded), Socket, Straight (180 °); 0.3 mCopied to clipboard

Add to product comparison

Login for individual price.

Price

16,82 €

(1.682,34 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Cable assembled on both sides saves time and eliminates the potential for errors during on-site assembly. Professional conductor connection according to defined criteria ensures consistent product quality.
  • Compact dimensions enable easy integration into the machine concept.
  • Durable, resistant product thanks to the outer sheath PUR material that is resistant to abrasions, notches and cuts.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.

Application

  • The cable design enables flexible, continuously moving use in moving machine parts and cable chains, with horizontal travel distances of up to 5 m.
  • Can be used in dry and damp conditions, and especially in harsh and oily environments.
  • The PUR outer sheath and connectors withstand high mechanical stresses.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.

Recently viewed articles